目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 27 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 27, BN 30, BN 1427 Hex socket set screws with cup point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_27_30_1427/bn_27.prj},{NB=BN 27 1032771 hexagon socket set screw M6x22},{CNSORDERNO=1032771},{BNARTNR=1032771},{BNNORM1=ISO 4029},{BNNORM2=DIN 916},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=schwarz},{D=6.000},{P=1.000},{L=22.000},{S=3.000},{DZ=3.000},{TX=3.500},{VV=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
DZ
Diameter of the cup point max.
[mm]
T
Depth of the driving feature min.
[mm]
VV
ⁿ/ₐ
BN 27 1031732 hexagon soc...
1031732
ISO 4029
DIN 916
Steel 45 H
black
1.600
1.171
0.350
2.500
0.700
0.800
1.500
1.000
BN 27 1031740 hexagon soc...
1031740
ISO 4029
DIN 916
Steel 45 H
black
1.600
1.171
0.350
3.000
0.700
0.800
1.500
1.000
BN 27 1031759 hexagon soc...
1031759
ISO 4029
DIN 916
Steel 45 H
black
1.600
1.171
0.350
4.000
0.700
0.800
1.500
1.000
BN 27 1031767 hexagon soc...
1031767
ISO 4029
DIN 916
Steel 45 H
black
1.600
1.171
0.350
5.000
0.700
0.800
1.500
1.000
BN 27 3055874 hexagon soc...
3055874
ISO 4029
DIN 916
Steel 45 H
black
1.600
1.171
0.350
6.000
0.700
0.800
1.500
1.000
BN 27 1031848 hexagon soc...
1031848
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
2.500
0.900
1.000
0.800
1.000
BN 27 1031856 hexagon soc...
1031856
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
3.000
0.900
1.000
1.700
1.000
BN 27 1031864 hexagon soc...
1031864
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
4.000
0.900
1.000
1.700
1.000
BN 27 1031872 hexagon soc...
1031872
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
5.000
0.900
1.000
1.700
1.000
BN 27 1031880 hexagon soc...
1031880
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
6.000
0.900
1.000
1.700
1.000
BN 27 1031899 hexagon soc...
1031899
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
8.000
0.900
1.000
1.700
1.000
BN 27 1031902 hexagon soc...
1031902
ISO 4029
DIN 916
Steel 45 H
black
2.000
1.509
0.400
10.000
0.900
1.000
1.700
1.000
BN 27 1031988 hexagon soc...
1031988
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
3.000
1.300
1.200
1.200
1.000
BN 27 1031996 hexagon soc...
1031996
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
4.000
1.300
1.200
2.000
1.000
BN 27 1032003 hexagon soc...
1032003
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
5.000
1.300
1.200
2.000
1.000
BN 27 1032011 hexagon soc...
1032011
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
6.000
1.300
1.200
2.000
1.000
BN 27 1032038 hexagon soc...
1032038
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
8.000
1.300
1.200
2.000
1.000
BN 27 1032046 hexagon soc...
1032046
ISO 4029
DIN 916
Steel 45 H
black
2.500
1.948
0.450
10.000
1.300
1.200
2.000
1.000
BN 27 1032119 hexagon soc...
1032119
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
3.000
1.500
1.400
1.200
1.000
BN 27 1032127 hexagon soc...
1032127
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
4.000
1.500
1.400
1.200
1.000
BN 27 1032135 hexagon soc...
1032135
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
5.000
1.500
1.400
2.000
1.000
BN 27 1032143 hexagon soc...
1032143
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
6.000
1.500
1.400
2.000
1.000
BN 27 1032151 hexagon soc...
1032151
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
8.000
1.500
1.400
2.000
1.000
BN 27 1032178 hexagon soc...
1032178
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
10.000
1.500
1.400
2.000
1.000
BN 27 1032186 hexagon soc...
1032186
ISO 4029
DIN 916
Steel 45 H
black
3.000
2.387
0.500
12.000
1.500
1.400
2.000
1.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D