目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 420 - Spindles with trapezoidal thread thread according DIN 103 -7e, 4.6, plain, 1 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 420 Spindles with trapezoidal thread thread according DIN 103 -7e
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_420/bn_420.prj},{NB=BN 420 1173502 spindle with trapezoidal thread Tr22x5x1000},{CNSORDERNO=1173502},{BNARTNR=1173502},{BNNORM1=},{CNSMAT=Stahl 4.6},{BNMAT=Stahl 4.6},{BNSURFACE=blank},{D=22.000},{D3=16.500},{P=5.000},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 420 1173448 spindle wi...
1173448
Steel 4.6
plain
10.000
7.000
3.000
BN 420 1173456 spindle wi...
1173456
Steel 4.6
plain
12.000
8.500
3.000
BN 420 1173464 spindle wi...
1173464
Steel 4.6
plain
14.000
9.500
4.000
BN 420 1173472 spindle wi...
1173472
Steel 4.6
plain
16.000
11.500
4.000
BN 420 1173480 spindle wi...
1173480
Steel 4.6
plain
18.000
13.500
4.000
BN 420 1173499 spindle wi...
1173499
Steel 4.6
plain
20.000
15.500
4.000
BN 420 1173502 spindle wi...
1173502
Steel 4.6
plain
22.000
16.500
5.000
BN 420 1173510 spindle wi...
1173510
Steel 4.6
plain
24.000
18.500
5.000
BN 420 1173529 spindle wi...
1173529
Steel 4.6
plain
26.000
20.500
5.000
BN 420 1173537 spindle wi...
1173537
Steel 4.6
plain
28.000
22.500
5.000
BN 420 1173545 spindle wi...
1173545
Steel 4.6
plain
30.000
23.000
6.000
BN 420 1173553 spindle wi...
1173553
Steel 4.6
plain
32.000
25.000
6.000
BN 420 1173561 spindle wi...
1173561
Steel 4.6
plain
36.000
29.000
6.000
BN 420 1173588 spindle wi...
1173588
Steel 4.6
plain
40.000
32.000
7.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D