目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1363 - Hex set screws with small wrench size with full dog point (DIN 561 B), cl. 8.8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 1363 Hex set screws with small wrench size with full dog point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_1363/bn_1363.prj},{NB=BN 1363 1137727 hex set screw with small wrench size M10x35},{BNARTNR=1137727},{CNSORDERNO=1137727},{BNNORM1=DIN 561 B},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=schwarz},{D=10.000},{P=1.500},{L=35.000},{S=13.000},{VERS=1},{FG=5.200},{RG=0.800},{DP=7.000},{E=14.380},{K=7.000},{RA=0.500},{R=0.400},{Z=5.000},{A=4.500},{X=3.800},{FORM=ZA},{RIDG1=2.300},{DD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
FG
Undercut length
[mm]
RG
Undercut radius
[mm]
DP
Diameter of flat
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
RA
Radius
[mm]
R
Transition radius under head min.
[mm]
Z
Length of point
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
X
Length of thread run-out
[mm]
BN 1363 1137557 hex set s...
1137557
DIN 561 B
Steel 8.8
black
6.000
4.773
1.000
12.000
8.000
3.500
0.600
4.000
8.870
5.000
0.400
0.250
3.000
3.000
2.500
BN 1363 1137565 hex set s...
1137565
DIN 561 B
Steel 8.8
black
6.000
4.773
1.000
16.000
8.000
3.500
0.600
4.000
8.870
5.000
0.400
0.250
3.000
3.000
2.500
BN 1363 1137573 hex set s...
1137573
DIN 561 B
Steel 8.8
black
6.000
4.773
1.000
20.000
8.000
3.500
0.600
4.000
8.870
5.000
0.400
0.250
3.000
3.000
2.500
BN 1363 1137581 hex set s...
1137581
DIN 561 B
Steel 8.8
black
6.000
4.773
1.000
25.000
8.000
3.500
0.600
4.000
8.870
5.000
0.400
0.250
3.000
3.000
2.500
BN 1363 1137603 hex set s...
1137603
DIN 561 B
Steel 8.8
black
6.000
4.773
1.000
30.000
8.000
3.500
0.600
4.000
8.870
5.000
0.400
0.250
3.000
3.000
2.500
BN 1363 1137611 hex set s...
1137611
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
16.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137638 hex set s...
1137638
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
20.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137646 hex set s...
1137646
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
25.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137654 hex set s...
1137654
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
30.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137662 hex set s...
1137662
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
35.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137670 hex set s...
1137670
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
40.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137689 hex set s...
1137689
DIN 561 B
Steel 8.8
black
8.000
6.466
1.250
50.000
10.000
4.400
0.600
5.500
11.050
6.000
0.400
0.400
4.000
3.750
3.200
BN 1363 1137697 hex set s...
1137697
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
20.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137700 hex set s...
1137700
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
25.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137719 hex set s...
1137719
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
30.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137727 hex set s...
1137727
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
35.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137735 hex set s...
1137735
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
40.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137743 hex set s...
1137743
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
50.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137751 hex set s...
1137751
DIN 561 B
Steel 8.8
black
10.000
8.160
1.500
60.000
13.000
5.200
0.800
7.000
14.380
7.000
0.500
0.400
5.000
4.500
3.800
BN 1363 1137832 hex set s...
1137832
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
20.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
BN 1363 1137859 hex set s...
1137859
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
25.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
BN 1363 1137875 hex set s...
1137875
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
30.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
BN 1363 1137883 hex set s...
1137883
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
35.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
BN 1363 1137891 hex set s...
1137891
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
40.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
BN 1363 1137905 hex set s...
1137905
DIN 561 B
Steel 8.8
black
12.000
9.853
1.750
50.000
17.000
6.100
1.000
8.500
17.770
9.000
0.600
0.600
6.000
5.250
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D