目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threaded (ISO 14583), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 5687, BN 20038 Hexalobular (6 Lobe) socket pan head machine screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_5687_20038/bn_5687.prj},{NB=BN 5687 3061624 hexalobular socket pan head screw M4x30},{CNSORDERNO=3061624},{BNARTNR=3061624},{BNNORM1=ISO 14583},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.000},{P=0.700},{L=30.000},{A1=1.400},{X=1.750},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{INNENSECHSRUN=X20},{NR=20},{A=3.950},{T=1.660},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - External ref.
[mm]
T
Torx-depth max.
[mm]
BN 5687 3061578 hexalobul...
3061578
ISO 14583
Stainless steel A2
2.000
1.509
0.400
3.000
0.800
2.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061579 hexalobul...
3061579
ISO 14583
Stainless steel A2
2.000
1.509
0.400
4.000
0.800
3.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061581 hexalobul...
3061581
ISO 14583
Stainless steel A2
2.000
1.509
0.400
5.000
0.800
4.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061582 hexalobul...
3061582
ISO 14583
Stainless steel A2
2.000
1.509
0.400
6.000
0.800
5.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061583 hexalobul...
3061583
ISO 14583
Stainless steel A2
2.000
1.509
0.400
8.000
0.800
7.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061584 hexalobul...
3061584
ISO 14583
Stainless steel A2
2.000
1.509
0.400
10.000
0.800
9.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3271646 hexalobul...
3271646
ISO 14583
Stainless steel A2
2.000
1.509
0.400
12.000
0.800
11.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3271647 hexalobul...
3271647
ISO 14583
Stainless steel A2
2.000
1.509
0.400
16.000
0.800
15.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3271648 hexalobul...
3271648
ISO 14583
Stainless steel A2
2.000
1.509
0.400
20.000
0.800
19.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 5687 3061585 hexalobul...
3061585
ISO 14583
Stainless steel A2
2.500
1.948
0.450
3.000
0.900
2.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061587 hexalobul...
3061587
ISO 14583
Stainless steel A2
2.500
1.948
0.450
4.000
0.900
3.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061588 hexalobul...
3061588
ISO 14583
Stainless steel A2
2.500
1.948
0.450
5.000
0.900
4.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061597 hexalobul...
3061597
ISO 14583
Stainless steel A2
2.500
1.948
0.450
6.000
0.900
5.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061598 hexalobul...
3061598
ISO 14583
Stainless steel A2
2.500
1.948
0.450
8.000
0.900
7.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061600 hexalobul...
3061600
ISO 14583
Stainless steel A2
2.500
1.948
0.450
10.000
0.900
9.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061601 hexalobul...
3061601
ISO 14583
Stainless steel A2
2.500
1.948
0.450
12.000
0.900
11.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3061603 hexalobul...
3061603
ISO 14583
Stainless steel A2
2.500
1.948
0.450
16.000
0.900
15.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3271651 hexalobul...
3271651
ISO 14583
Stainless steel A2
2.500
1.948
0.450
20.000
0.900
19.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3271652 hexalobul...
3271652
ISO 14583
Stainless steel A2
2.500
1.948
0.450
25.000
0.900
24.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 5687 3271654 hexalobul...
3271654
ISO 14583
Stainless steel A2
3.000
2.387
0.500
4.000
1.000
3.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 5687 3061604 hexalobul...
3061604
ISO 14583
Stainless steel A2
3.000
2.387
0.500
5.000
1.000
4.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 5687 3061605 hexalobul...
3061605
ISO 14583
Stainless steel A2
3.000
2.387
0.500
6.000
1.000
5.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 5687 3061606 hexalobul...
3061606
ISO 14583
Stainless steel A2
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 5687 3061608 hexalobul...
3061608
ISO 14583
Stainless steel A2
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 5687 3061609 hexalobul...
3061609
ISO 14583
Stainless steel A2
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D