目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 405 - Slotted pan head machine screws with flat head (DIN 921), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 405 Slotted pan head machine screws with flat head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_405/bn_405.prj},{NB=BN 405 1366955 slotted pan head machine screw with flat head M4x16},{BNARTNR=1366955},{CNSORDERNO=1366955},{BNNORM1=DIN 921},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=16.000},{DK=12.000},{K=2.400},{R=0.200},{F=0.600},{T=1.500},{N=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
F
Height of the chamfer at screw head ~
[mm]
T
Depth of the driving feature max.
[mm]
N
Width of slot
[mm]
BN 405 1167537 slotted pa...
1167537
DIN 921
Steel
zinc plated blue
2.000
1.509
0.400
4.000
6.000
1.200
0.100
0.300
0.800
0.500
BN 405 1167545 slotted pa...
1167545
DIN 921
Steel
zinc plated blue
3.000
2.387
0.500
5.000
8.000
1.800
0.100
0.450
1.150
0.800
BN 405 1167553 slotted pa...
1167553
DIN 921
Steel
zinc plated blue
3.000
2.387
0.500
6.000
8.000
1.800
0.100
0.450
1.150
0.800
BN 405 1167561 slotted pa...
1167561
DIN 921
Steel
zinc plated blue
3.000
2.387
0.500
8.000
8.000
1.800
0.100
0.450
1.150
0.800
BN 405 1097342 slotted pa...
1097342
DIN 921
Steel
zinc plated blue
3.000
2.387
0.500
10.000
8.000
1.800
0.100
0.450
1.150
0.800
BN 405 1366769 slotted pa...
1366769
DIN 921
Steel
zinc plated blue
3.000
2.387
0.500
12.000
8.000
1.800
0.100
0.450
1.150
0.800
BN 405 1167588 slotted pa...
1167588
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
6.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1167596 slotted pa...
1167596
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
8.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1167618 slotted pa...
1167618
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
10.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1167626 slotted pa...
1167626
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
12.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1366955 slotted pa...
1366955
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
16.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1367072 slotted pa...
1367072
DIN 921
Steel
zinc plated blue
4.000
3.141
0.700
20.000
12.000
2.400
0.200
0.600
1.500
1.000
BN 405 1167634 slotted pa...
1167634
DIN 921
Steel
zinc plated blue
5.000
4.019
0.800
8.000
16.000
2.700
0.200
0.700
1.600
1.200
BN 405 1167642 slotted pa...
1167642
DIN 921
Steel
zinc plated blue
5.000
4.019
0.800
10.000
16.000
2.700
0.200
0.700
1.600
1.200
BN 405 1167650 slotted pa...
1167650
DIN 921
Steel
zinc plated blue
5.000
4.019
0.800
12.000
16.000
2.700
0.200
0.700
1.600
1.200
BN 405 1167669 slotted pa...
1167669
DIN 921
Steel
zinc plated blue
5.000
4.019
0.800
16.000
16.000
2.700
0.200
0.700
1.600
1.200
BN 405 1167677 slotted pa...
1167677
DIN 921
Steel
zinc plated blue
5.000
4.019
0.800
20.000
16.000
2.700
0.200
0.700
1.600
1.200
BN 405 1167685 slotted pa...
1167685
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
10.000
20.000
3.100
0.250
0.800
1.900
1.600
BN 405 1167693 slotted pa...
1167693
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
12.000
20.000
3.100
0.250
0.800
1.900
1.600
BN 405 1167707 slotted pa...
1167707
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
16.000
20.000
3.100
0.250
0.800
1.900
1.600
BN 405 1097962 slotted pa...
1097962
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
20.000
20.000
3.100
0.250
0.800
1.900
1.600
BN 405 1367331 slotted pa...
1367331
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
25.000
20.000
3.100
0.250
0.800
1.900
1.600
BN 405 1367897 slotted pa...
1367897
DIN 921
Steel
zinc plated blue
6.000
4.773
1.000
30.000
20.000
3.100
0.250
0.800
1.900
1.600
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D