目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33021 - Hexalobular (6 Lobe) socket tamper proof button head cap screws with center pin, fully threaded (~ISO 7380-1), A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 33021 Hexalobular (6 Lobe) socket tamper proof button head cap screws with center pin, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_33021/bn_33021.prj},{NB=BN 33021 5813290 hexalobular socket tamper proof button head cap screw M5x12},{CNSORDERNO=5813290},{BNARTNR=5813290},{BNNORM1=~ISO 7380-1},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=12.000},{A1=1.600},{DA=5.700},{DK=9.500},{RF=5.750},{D31=1.800},{K=2.750},{R=0.200},{INNENSECHSRUN=X25},{NR=25},{A=4.500},{T=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Treaded pitch
[mm]
L
Nominal length
[mm]
A1
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
RF
Head radius
[mm]
D31
Center pin max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
TORX-External ref.
[mm]
T
Depth of the driving feature min.
[mm]
BN 33021 5813240 hexalobu...
5813240
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
8.000
1.400
4.700
7.600
4.600
1.400
2.200
0.200
X20
20
3.950
1.450
BN 33021 5813250 hexalobu...
5813250
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
10.000
1.400
4.700
7.600
4.600
1.400
2.200
0.200
X20
20
3.950
1.450
BN 33021 5813260 hexalobu...
5813260
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
12.000
1.400
4.700
7.600
4.600
1.400
2.200
0.200
X20
20
3.950
1.450
BN 33021 5813270 hexalobu...
5813270
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
16.000
1.400
4.700
7.600
4.600
1.400
2.200
0.200
X20
20
3.950
1.450
BN 33021 5813280 hexalobu...
5813280
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
10.000
1.600
5.700
9.500
5.750
1.800
2.750
0.200
X25
25
4.500
1.750
BN 33021 5813290 hexalobu...
5813290
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
12.000
1.600
5.700
9.500
5.750
1.800
2.750
0.200
X25
25
4.500
1.750
BN 33021 5813300 hexalobu...
5813300
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
16.000
1.600
5.700
9.500
5.750
1.800
2.750
0.200
X25
25
4.500
1.750
BN 33021 5813310 hexalobu...
5813310
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
20.000
1.600
5.700
9.500
5.750
1.800
2.750
0.200
X25
25
4.500
1.750
BN 33021 5813320 hexalobu...
5813320
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
10.000
2.000
6.800
10.500
6.150
2.300
3.300
0.250
X30
30
5.600
2.000
BN 33021 5813330 hexalobu...
5813330
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
12.000
2.000
6.800
10.500
6.150
2.300
3.300
0.250
X30
30
5.600
2.000
BN 33021 5813340 hexalobu...
5813340
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
16.000
2.000
6.800
10.500
6.150
2.300
3.300
0.250
X30
30
5.600
2.000
BN 33021 5813350 hexalobu...
5813350
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
20.000
2.000
6.800
10.500
6.150
2.300
3.300
0.250
X30
30
5.600
2.000
BN 33021 5813360 hexalobu...
5813360
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
25.000
2.000
6.800
10.500
6.150
2.300
3.300
0.250
X30
30
5.600
2.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D