目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20243 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1362, BN 344, BN 20243, BN 346 Slotted pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1362_344_20243_346/bn_20243.prj},{NB=BN 20243 3370997 slotted pan head machine screw M4x10},{BNARTNR=3370997},{CNSORDERNO=3370997},{BNNORM1=DIN 85 A},{BNNORM2=~ISO 1580},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt dickschichtpassiviert},{D=4.000},{P=0.700},{L=10.000},{A=1.400},{BX=38.000},{DK=8.000},{DA=4.700},{K=2.400},{N=1.200},{R=0.200},{RF=0.800},{T=1.000},{W=1.000},{X=1.750},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core thread diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
RF
min.
[mm]
T
Depth of the driving feature min.
[mm]
W
Residual head height min.
[mm]
X
Length of the thread run-out max.
[mm]
BN 20243 3370980 slotted ...
3370980
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
5.000
0.900
4.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370981 slotted ...
3370981
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
6.000
0.900
5.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370982 slotted ...
3370982
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
8.000
0.900
7.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370975 slotted ...
3370975
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
10.000
0.900
9.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370976 slotted ...
3370976
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
12.000
0.900
11.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370977 slotted ...
3370977
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
16.000
0.900
15.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370978 slotted ...
3370978
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
20.000
0.900
19.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370979 slotted ...
3370979
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
30.000
0.900
29.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 20243 3370991 slotted ...
3370991
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
4.000
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370993 slotted ...
3370993
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
5.000
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370994 slotted ...
3370994
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
6.000
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370995 slotted ...
3370995
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
8.000
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370983 slotted ...
3370983
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
10.000
1.000
9.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370984 slotted ...
3370984
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
12.000
1.000
11.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370985 slotted ...
3370985
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
14.000
1.000
13.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370986 slotted ...
3370986
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
16.000
1.000
15.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370987 slotted ...
3370987
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
20.000
1.000
19.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370988 slotted ...
3370988
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
25.000
1.000
24.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370990 slotted ...
3370990
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
30.000
1.000
29.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3370992 slotted ...
3370992
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
3.000
2.387
0.500
40.000
1.000
39.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 20243 3371005 slotted ...
3371005
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
4.000
3.141
0.700
5.000
1.400
3.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 20243 3371007 slotted ...
3371007
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
4.000
3.141
0.700
6.000
1.400
4.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 20243 3371008 slotted ...
3371008
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
4.000
3.141
0.700
8.000
1.400
6.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 20243 3370997 slotted ...
3370997
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
4.000
3.141
0.700
10.000
1.400
8.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 20243 3370998 slotted ...
3370998
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated with thicklay...
4.000
3.141
0.700
12.000
1.400
10.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D