目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11252 - Hex socket button head cap screws with collar partially / fully threaded (ISO 7380-2), cl. 010.9, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 11252, BN 30104 Button head socket cap screws with flange
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_11252_30104/bn_11252.prj},{NB=BN 11252 2042193 hex socket button head cap screw with collar M6x16},{CNSORDERNO=2042193},{BNARTNR=2042193},{BNNORM1=ISO 7380-2},{BNNORM2=},{CNSMAT=Stahl 010.9},{BNMAT=Stahl 010.9},{BNSURFACE=schwarz},{D=6.000},{P=1.000},{L=16.000},{BX1=0},{DK=13.600},{DK1=10.000},{K=3.300},{C=1.200},{R1=0.250},{R2=6.150},{A=2.000},{DA=6.800},{F=1.000},{S=4.000},{T=2.080}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
max.
[mm]
DK1
max.
[mm]
K
max.
[mm]
C
max.
[mm]
S
Width across flat
[mm]
T
min.
[mm]
BN 11252 2041960 hex sock...
2041960
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
6.000
5.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2041979 hex sock...
2041979
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
8.000
7.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2041987 hex sock...
2041987
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
10.000
9.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2041995 hex sock...
2041995
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
12.000
11.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2042002 hex sock...
2042002
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
16.000
15.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2042010 hex sock...
2042010
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
20.000
19.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 3645562 hex sock...
3645562
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
25.000
18.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 3645563 hex sock...
3645563
ISO 7380-2
Steel 010.9
black
3.000
2.387
0.500
30.000
18.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 11252 2042029 hex sock...
2042029
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
6.000
4.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2042037 hex sock...
2042037
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
8.000
6.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2042045 hex sock...
2042045
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
10.000
8.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2042053 hex sock...
2042053
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
12.000
10.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2042061 hex sock...
2042061
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
16.000
14.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2084015 hex sock...
2084015
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
20.000
18.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2084023 hex sock...
2084023
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
25.000
23.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 3645564 hex sock...
3645564
ISO 7380-2
Steel 010.9
black
4.000
3.141
0.700
30.000
20.000
9.400
7.200
2.200
0.800
2.500
1.300
BN 11252 2042088 hex soc...
2042088
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
8.000
6.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042096 hex sock...
2042096
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
10.000
8.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042118 hex sock...
2042118
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
12.000
10.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042126 hex soc...
2042126
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
16.000
14.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042134 hex sock...
2042134
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
20.000
18.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042142 hex sock...
2042142
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
25.000
23.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 2042150 hex sock...
2042150
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
30.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 3645565 hex sock...
3645565
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
35.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
BN 11252 3645566 hex sock...
3645566
ISO 7380-2
Steel 010.9
black
5.000
4.019
0.800
40.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D