MM, MMS, MMB, MML, MMP - Air Silencers and Breathers
IMI Bimba Products
Valves
Metric
Accessories
Isonic® Accessories
Powered by
CAD模型選擇
{bimba/valves/metric/accessories/isonic_accessories/mm.prj},{NB=MMS-125},{MODEL=MMS},{PIPESIZE=2},{ASSCFGPRA=mms}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
L
Length
[Inch]
W
Width
[Inch]
H
Height
[Inch]
D
[Inch]
D1
[Inch]
D2
[Inch]
L1
[Inch]
L11
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
W1
[Inch]
W11
[Inch]
PERBOX
Per Box
ⁿ/ₐ
MM-019
MM-019
MM
0.77
0.31
0.31
0.19
0.25
0.23
0.14
0.45
0.18
0.00
0.00
0.00
0.31
20
MMS-125
MMS-125
MMS
1.13
0.50
0.50
0.41
0.48
0.18
0.50
0.27
0.12
0.12
0.12
0.35
0.50
20
MMB-125
MMB-125
MMB
0.44
0.44
0.44
0.41
0.00
0.00
0.13
0.00
0.30
0.00
0.00
0.00
0.44
20
MML-125
MML-125
MML
2.11
0.82
0.82
0.41
0.82
0.00
0.21
1.50
0.40
0.00
0.00
0.00
0.71
20
MMP-250
MMP-250
MMP
2.75
0.75
0.75
0.75
0.25
0.00
0.25
1.75
0.75
0.00
0.00
0.00
0.50
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D