MF1, MF2 - Dyla-Trol Flow Control
IMI Bimba Products
Valves
Inch
Flow Control Valves
Flow Control Valves
Powered by
CAD模型選擇
{bimba/valves/inch/flow_control_valves/flow_control_valves/mf_asmtab.prj},{NB=MF1-08},{FT=1},{P=10/32 Male/Barb for 1/4\" Tube},{MP=250 Air, 250 Oil},{F=8 CFM, Cv=0.1},{MATERIAL=Brass},{L=2.50},{L1=0.81},{W=0.44},{W1=0.31},{X=2},{X1=4},{X2=4},{ASSCFGPRA=mf4},{PPATH=mf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
P
Ports
ⁿ/ₐ
MP
Max Pressure
ⁿ/ₐ
F
Flow
ⁿ/ₐ
MATERIAL
Body Material
ⁿ/ₐ
L
L Length
[Inch]
L1
[Inch]
W
[Inch]
W1
[Inch]
MF1-02
MF1-02
1/4"-28 Male/Female
250 Air, 250 Oil
8 CFM, Cv=0.1
Brass
1.25
0.94
0.44
0.00
MF1-04
MF1-04
Barb for 1/4" Tube
250 Air, 250 Oil
7 CFM, Cv=0.1
Brass
2.50
0.81
0.44
0.31
MF1-06
MF1-06
1/8" NPTF Male/Barb for 1...
250 Air, 250 Oil
7 CFM, Cv=0.1
Brass
2.44
0.81
0.44
0.31
MF1-08
MF1-08
10/32 Male/Barb for 1/4" ...
250 Air, 250 Oil
8 CFM, Cv=0.1
Brass
2.50
0.81
0.44
0.31
MF1-12
MF1-12
1/8" NPTF
250 Air, 1000 Oil
47 CFM, Cv=0.8
Aluminum
2.00
1.22
0.81
0.67
MF1-25
MF1-25
1/4" NPTF
250 Air, 1000 Oil
66 CFM, Cv=1.2
Aluminum
2.55
1.56
1.06
0.86
MF1-37
MF1-37
3/8" NPTF
250 Air, 1000 Oil
149 CFM, Cv=2.6
Aluminum
2.89
1.88
1.25
1.05
MF1-50
MF1-50
1/2" NPTF
250 Air, 1000 Oil
173 CFM, Cv=3.1
Aluminum
3.25
2.19
1.63
1.25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D