MRS-.027, MRS-.087, MRS-1.5, MRS-1.5-S - Heavy Duty Track Mounted Reed Switches
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Track Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/track_mounted_switches/mrs_027_asmtab.prj},{NB=MRS-.087},{DESC=Heavy Duty Track Mounted Switches},{SS=w/out LED, 200V, 500mA},{SS1=MRS-.087},{TS=},{D=0.15 (3.8)},{LC=1.33000},{CS=C4},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{PPATH=mrs_027_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
L
[INCH (mm)]
W
[INCH (mm)]
T
[INCH (mm)]
L1
ⁿ/ₐ
L2
[INCH (mm)]
D
[INCH (mm)]
D1
[INCH (mm)]
NOTE
Note
ⁿ/ₐ
MRS-.027
MRS-.027
28V, 250mA (for 9/16" & 3...
1 (25)
0.74 (19)
1.05 (26.7)
24" (0.6m)
-
0.15 (3.8)
-
Cable 3D Model is just a ...
MRS-.087
MRS-.087
200V, 500mA (for 1-1/16" ...
1.5 (75)
1.02 (26)
0.76 (19)
24" (0.6m)
-
0.15 (3.8)
-
Cable 3D Model is just a ...
MRS-1.5
MRS-1.5
230VAC, 1.5A (for 1-1/16"...
1.5 (75)
1.06 (27)
0.80 (20)
24" (0.6m)
-
0.15 (3.8)
-
Cable 3D Model is just a ...
MRS-1.5-S
MRS-1.5-S
230VAC, 1.5A (for 9/16" &...
1 (25)
0.83 (21)
1.04 (26)
24" (0.6m)
-
0.15 (3.8)
-
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D