HC, HK - Track Mounted Solid State Switches
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Track Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/track_mounted_switches/hc_hk_asmtab.prj},{NB=HC},{DESC=Track Mounted Solid State Switches},{SS=Sourcing (PNP), LED, 30VDC, 150mA [HC]},{SS1=HC},{TS=},{L=0.58 (14.6)},{W=0.38 (9.5)},{T=0.53 (13.3)},{S=0.13 (3.2)},{D=0.14 (3.6)},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{WASHER=D-38003},{NUT=4-40 UNC-2B},{SCREW=4-40 UNC-2A},{WH=0.04000},{SL=0.31200},{PPATH=hc_hk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
L
[INCH (mm)]
W
[INCH (mm)]
T
[INCH (mm)]
L1
ⁿ/ₐ
L2
[INCH (mm)]
S
[INCH (mm)]
D
[INCH (mm)]
D1
[INCH (mm)]
NOTE
Note
ⁿ/ₐ
HC
HC
Sourcing (PNP), LED, 30VD...
0.58 (14.6)
0.38 (9.5)
0.53 (13.3)
24" (0.6m)
-
0.13 (3.2)
0.14 (3.6)
-
Cable 3D Model is just a ...
HK
HK
Sinking (NPN), LED, 30VDC...
0.58 (14.6)
0.38 (9.5)
0.53 (13.3)
24" (0.6m)
-
0.13 (3.2)
0.14 (3.6)
-
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D