PCQ, PCMQC, PKQ, PKMQC, RSU-1, RSUM-1 - Ultran End of Stroke Switches
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Threaded Sensor
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/threaded_sensor/pcq_asmtab.prj},{NB=PKQ},{DESC=Ultran End of Stroke Switches},{SS=Proximity Sensor w/Sinking (NPN) Output},{SS1=PK},{TS=Q},{C=5/16-24},{T=0.16 (4)},{CS=C4},{AC=0.50 (13)},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{PPATH=pcq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
C
ⁿ/ₐ
C1
ⁿ/ₐ
T
[INCH (mm)]
L
[INCH (mm)]
L1
ⁿ/ₐ
L2
[INCH (mm)]
AC
[INCH (mm)]
D
[INCH (mm)]
D1
[INCH (mm)]
NOTE
Note
ⁿ/ₐ
PCQ
PCQ
Sourcing Proximity Sensor...
5/16-24
M8 x 1
0.16 (4)
2.21 (56.1)
2.56" (65mm)
-
0.50 (13)
-
-
Cable 3D Model is just a ...
PKQ
PKQ
Sinking Proximity Sensor ...
5/16-24
M8 x 1
0.16 (4)
2.21 (56.1)
2.56" (65mm)
-
0.50 (13)
-
-
Cable 3D Model is just a ...
RSU-1
RSU-1
Normally Open Reed Sensor...
5/16-24
-
0.19 (4.8)
1.5 (38.1)
12.5" (0.3m)
-
0.50 (13)
0.15 (3.8)
-
Cable 3D Model is just a ...
RSUM-1
RSUM-1
Normally Open Reed Sensor...
M8x1.25
-
0.19 (4.8)
1.5 (38.1)
12.5" (0.3m)
-
0.50 (13)
0.15 (3.8)
-
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D