C4, C5 - M8 Female Quick Connect Cables
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Connector Cables
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/connector_cables/connect_cables.prj},{NB=C4_n},{DESC=M8 Female Quick Connect Cables},{TS=Straight, Threaded or Snap Tight Connection},{TS1=C4},{CS=},{NOTE=Cable 3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
TS
Type Selection
ⁿ/ₐ
L
[Inch]
L1
ⁿ/ₐ
L2
[Inch]
L3
[Inch]
L4
[Inch]
H
[Inch]
H1
[Inch]
D
[Inch]
D1
[Inch]
NOTE
Note
ⁿ/ₐ
C4
C4
Straight, Threaded or Sna...
1.26
Standard 2 Meter Cable
0.28
0.98
0.24
-
-
0.17
0.38
Cable 3D Model is just a ...
C5-S
C5-S
Right Angle, Threaded or ...
1.12
Standard 2 Meter Cable
0.94
0.98
0.24
0.66
0.48
0.18
-
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D