MRS-.027-B, MRS-.027-BL, MRS-.087-B, MRS-.087-BL, MRS-.087-PBL, MRS-1.5-B - Heavy Duty Band Mounted Reed Switch
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Band Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/band_mounted_switches/mrs_asmtab.prj},{NB=MRS-.087-B},{DESC=Heavy Duty Band Mounted Switches},{SS=2 wire, w/out LED, 200 V, 500mA},{SS1=.087-B},{TS=},{BS=},{BSS=},{L=1.31 (33.3)},{W=0.59 (15.0)},{T=0.62 (15.7)},{D=0.17 (4.3)},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{PPATH=mrs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
L
[INCH (mm)]
W
[INCH (mm)]
T
[INCH (mm)]
L1
ⁿ/ₐ
L2
[INCH (mm)]
D
[INCH (mm)]
D1
[INCH (mm)]
NOTE
Note
ⁿ/ₐ
MRS-.027-B
MRS-.027-B
2 wire, 28 V AC/DC max., ...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
0.6m
-
0.17 (4.3)
-
Cable 3D Model is just a ...
MRS-.027-BL
MRS-.027-BL
2 wire, LED, 6-24 V AC/DC...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
0.6m
-
0.17 (4.3)
-
Cable 3D Model is just a ...
MRS-.087-B
MRS-.087-B
2 wire, 200 V (120 for M8...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
24" (0.6m)
-
0.17 (4.3)
-
Cable 3D Model is just a ...
MRS-.087-BL
MRS-.087-BL
3 wire, LED, 24 V, 500mA ...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
24" (0.6m)
-
0.17 (4.3)
-
Cable 3D Model is just a ...
MRS-.087-PBL
MRS-.087-PBL
2 wire, LED, 120 V, 20mA ...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
24" (0.6m)
-
0.17 (4.3)
-
Cable 3D Model is just a ...
MRS-1.5-B
MRS-1.5-B
2 wire, 12 to 230V AC onl...
1.31 (33.3)
0.59 (15.0)
0.62 (15.7)
24" (0.6m)
-
0.17 (4.3)
-
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D