G-R10, G-R10P - High Illumination/Power Band Mounted Switches
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Band Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/band_mounted_switches/g_mss_r_asmtab.prj},{NB=G-R10},{DESC=High Illumination and High Power Band Mounted Switches},{SS=Reed, w/LED, 120 V, 500mA_G},{SS1=G-R10},{TS=},{BSS=},{T=0.40 (10.1)},{D=0.14},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{CS=C4},{CL=1.33000000},{PPATH=g_mss_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
L
[INCH (mm)]
T
[INCH (mm)]
L1
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
G-R10
G-R10
(NO ACCESSORIES)
Reed, LED, 120 V, 500mA [...
1.38 (34.9)
0.40 (10.1)
24" (0.6m)
Cable 3D Model is just a ...
G-R10P
G-R10P
(NO ACCESSORIES)
Reed, Protected, LED, 120...
1.38 (34.9)
0.40 (10.1)
24" (0.6m)
Cable 3D Model is just a ...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D