AP-42, AP-122, AP-283 - Single Acting Air Presses
IMI Bimba Products
Safety & Production
Inch
Presses
Air Presses
Powered by
CAD模型選擇
{bimba/safety_production/inch/presses/air_presses/ap_42_asmtab.prj},{NB=AP-42M},{MN=AP-42},{PRA=1},{ASSCFGPRA=ap_42},{DESCRIPTION=1/4 Ton Arbor Press},{TYPE=M},{BORE=2 1/4\"},{THRUST=477},{STROKE=2 (Spr. Ret)},{TWD=3x3},{L=9.00},{L1=4.00},{L2=4.56},{L3=0.47},{H=10.19},{H1=4.09},{H2=1.00},{H3=1.19},{W=3.28},{W1=3.03},{W2=2.25},{W3=2.75},{X=1},{NO=9},{PPATH=ap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
THRUST
Thrust at 100 PSI
[lbs.]
STROKE
Stroke
[Inch]
TWD
Table Width & Depth
[Inch]
WEIGHT
Weight
ⁿ/ₐ
L
[Inch]
L1
[Inch]
L2
[Inch]
L3
[Inch]
H
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
W
[Inch]
W1
[Inch]
W2
[Inch]
W3
[Inch]
AP-42M
AP-42M
AP-42
1/4 Ton Arbor Press
2 1/4"
477
2 (Spr. Ret)
3x3
9 lbs
9.00
4.00
4.56
0.47
10.19
4.09
1.00
1.19
3.28
3.03
2.25
2.75
AP-122P
AP-122P
AP-122
Single Acting - 3/4 Ton A...
4"
1508
2 1/2"
5x5
52 lbs
14.25
6.94
1.00
8.00
18.44
2.94
2.50
0.00
5.25
2.25
4.25
2.25
AP-283P
AP-283P
AP-283
Single Acting - 1 3/4 Ton...
6"
3393
4"
8x8
120 lbs
19.50
18.00
8.00
4.00
27.89
5.62
9.62
12.64
8.00
5.12
6.00
7.00
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D