Original Line Hole Punch Cylinders
IMI Bimba Products
Safety & Production
Inch
Hole Punch Cylinders
Hole Punch Cylinders
Powered by
CAD模型選擇
{bimba/safety_production/inch/hole_punch_cylinders/hole_punch_cylinders/hole_punch_cylinder_asmtab.prj},{NB=D-11618-A},{PN=D-11618-A},{BW=0.21},{HS=3/8},{A=.375},{B=1/2-20},{C=1.00},{D=0.44},{E=3.44},{F=0.19},{G=0.62},{H=0.81},{CUTER=D-11884},{E1=3.440},{PPATH=hole_punch_cylinders/hole_punch_cylinder_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
BW
Base Weight
ⁿ/ₐ
HS
Cutter Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
D-11840-A
D-11840-A
0.18
ø1/4"
.250
1/2-20
0.50
0.44
3.44
0.19
0.62
0.81
D-9846-A
D-9846-A
0.19
Without Cutter
N/A
1/2-20
0.50
0.44
3.44
0.19
0.62
0.81
D-11811-A
D-11811-A
0.20
ø5/16"
.312
1/2-20
1.00
0.44
3.44
0.19
0.62
0.81
D-11618-A
D-11618-A
0.21
ø3/8"
.375
1/2-20
1.00
0.44
3.44
0.19
0.62
0.81
D-11998-A
D-11998-A
0.23
ø7/16"
.438
5/8-18
1.00
0.50
3.50
0.19
0.62
0.81
D-11999-A
D-11999-A
0.24
ø1/2"
.500
5/8-18
1.00
0.50
3.50
0.19
0.62
0.81
D-12107-A
D-12107-A
0.29
ø9/16"
.562
3/4-16
1.00
0.63
3.63
0.19
0.62
0.99
D-12108-A
D-12108-A
0.29
ø5/8"
.625
3/4-16
1.00
0.63
3.63
0.19
0.62
0.99
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D