MAXS42Bx - Double axes
Schneider Electric
Cartesian Robots
Double Axes
MAXS (with synchronous driven support axis)
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/double_axes/2_maxs/max_s2_br_asmtab.prj},{NB=MAXS42BBM1000A1NAxxxR1000N/1G/H7(00R5PLE6020021A)},{P=Mehrachssysteme},{PF=angetriebene Achse mit schaftgetriebener Stützachse},{BG=60},{LA=Zahnriemen},{F=B},{VU=155 mm},{HUB=1000},{HUBST=0},{E=A},{LW=1},{O=N},{AL=A},{HUBAL=0},{AS=R},{AA=1000},{KS=ohne Kabelschlepp},{GMS=2},{G=PLE60},{RR=5},{RG=0},{M=BMH0702},{RM=0},{MA=2},{MO=1},{HB=A},{VERS=1.000},{PR=40x20},{PL=400.000},{PPATH=2_maxs2br/maxs2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
BG
Size
ⁿ/ₐ
LA
Carriage drive element
ⁿ/ₐ
VU
Feed per revolution
ⁿ/ₐ
KS
Power chain options
ⁿ/ₐ
MAXS42BBM1000A1NAxxxR1000...
Multi Axes Systems
Double axes systems belt ...
60
Toothed belt
155 mm
without power chain
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D