目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72107 - Plate for ISO pipe stirrup - Stainless steel A2 - A4 - Zinc plated steel
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Etriers supports de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/05_etriers/72107.prj},{NB=bene_inox_472107-32},{REF=472107-32},{MAT=Inox A4},{DN=32},{D=9},{E=2},{L1=73},{L2=22},{L3=51}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Béné Inox 272107-8
272107-8
Inox A2
8
7
1
38
18
20
Béné Inox 272107-10
272107-10
Inox A2
10
7
1
42
18
24
Béné Inox 272107-15
272107-15
Inox A2
15
7
1
46
18
28
Béné Inox 272107-20
272107-20
Inox A2
20
9
1
57
22
35
Béné Inox 272107-25
272107-25
Inox A2
25
9
1
64
22
42
Béné Inox 272107-32
272107-32
Inox A2
32
9
2
73
22
51
Béné Inox 272107-40
272107-40
Inox A2
40
9
2
80
22
57
Béné Inox 272107-50
272107-50
Inox A2
50
9
2
90
22
69
Béné Inox 272107-60
272107-60
Inox A2
60
9
2
100
22
79
Béné Inox 272107-65
272107-65
Inox A2
65
9
3
105
22
85
Béné Inox 272107-80
272107-80
Inox A2
80
9
3
117
22
97
Béné Inox 272107-90
272107-90
Inox A2
90
12
3
140
27
112
Béné Inox 272107-100
272107-100
Inox A2
100
12
4
152
27
125
Béné Inox 472107-8
472107-8
Inox A4
8
7
1
38
18
20
Béné Inox 472107-10
472107-10
Inox A4
10
7
1
42
18
24
Béné Inox 472107-15
472107-15
Inox A4
15
7
1
46
18
28
Béné Inox 472107-20
472107-20
Inox A4
20
9
1
57
22
35
Béné Inox 472107-25
472107-25
Inox A4
25
9
1
64
22
42
Béné Inox 472107-32
472107-32
Inox A4
32
9
2
73
22
51
Béné Inox 472107-40
472107-40
Inox A4
40
9
2
80
22
57
Béné Inox 472107-50
472107-50
Inox A4
50
9
2
90
22
69
Béné Inox 472107-60
472107-60
Inox A4
60
9
2
100
22
79
Béné Inox 472107-65
472107-65
Inox A4
65
9
3
105
22
85
Béné Inox 472107-80
472107-80
Inox A4
80
9
3
117
22
97
Béné Inox 472107-90
472107-90
Inox A4
90
12
3
140
27
112
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D