目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 65625/626 - Gasket for IBC plastic tank
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
65 - Divers
04_accessoires_de_cuves_ibc
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/65_divers/04_accessoires_de_cuves_ibc/65625_626.prj},{NB=bene_inox_965625-60},{REF=965625-60},{MAT=EPDM},{D1=60},{D2=42},{E=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 965625-60
965625-60
EPDM
60
42
3
Béné Inox 965626-60
965626-60
FKM
60
42
3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D