目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61432 - PTFE ring for flat sight glass
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61432.prj},{NB=bene_inox_961432-51},{REF=961432-51},{MAT=PTFE},{DN=51},{DNP=2''},{D1=65.0},{D2=48.5},{D3=60.5},{L=7.0},{POIDS=0.01},{S=2.000},{B=48.500},{D11=4.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
Poids
[Kg]
Béné Inox 961432-25
961432-25
PTFE
25
1''
35.5
22.5
32.0
5.0
0.01
Béné Inox 961432-38
961432-38
PTFE
38
1''1/2
55.0
35.5
48.0
5.5
0.01
Béné Inox 961432-51
961432-51
PTFE
51
2''
65.0
48.5
60.5
7.0
0.01
Béné Inox 961432-63
961432-63
PTFE
63
2''1/2
80.0
60.0
73.5
7.5
0.02
Béné Inox 961432-76
961432-76
PTFE
76
3''
93.0
73.0
86.5
8.0
0.02
Béné Inox 961432-104
961432-104
PTFE
104
4''
117.0
101.0
111.5
8.5
0.02
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D