目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61423 - In-line sight flow indicator male ends - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61423.prj},{NB=bene_inox_261423-104},{REF=261423-104},{MAT=Inox 304},{DN=104},{DNP=4''},{D=157},{F=125x1/4\"},{L=228},{POIDS=4.08},{PPATH=61423/61423_sbl.prj},{A=138},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 261423-25
261423-25
Inox 304
25
1''
79
40x1/6"
186
0.91
Béné Inox 261423-38
261423-38
Inox 304
38
1''1/2
85
60x1/6"
202
1.15
Béné Inox 261423-51
261423-51
Inox 304
51
2''
105
70x1/6"
206
1.27
Béné Inox 261423-63
261423-63
Inox 304
63
2''1/2
112
85x1/6"
214
1.89
Béné Inox 261423-76
261423-76
Inox 304
76
3''
125
98x1/6"
216
2.26
Béné Inox 261423-104
261423-104
Inox 304
104
4''
157
125x1/4"
228
4.08
Béné Inox 661423-25
661423-25
Inox 316 L
25
1''
79
40x1/6"
186
0.91
Béné Inox 661423-38
661423-38
Inox 316 L
38
1''1/2
85
60x1/6"
202
1.15
Béné Inox 661423-51
661423-51
Inox 316 L
51
2''
105
70x1/6"
206
1.27
Béné Inox 661423-63
661423-63
Inox 316 L
63
2''1/2
112
85x1/6"
214
1.89
Béné Inox 661423-76
661423-76
Inox 316 L
76
3''
125
98x1/6"
216
2.26
Béné Inox 661423-104
661423-104
Inox 316 L
104
4''
157
125x1/4"
228
4.08
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D