目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61422 - In-line sight flow indicator male end / female end - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61422.prj},{NB=bene_inox_261422-104},{REF=261422-104},{MAT=Inox 304},{DN=104},{DNP=4''},{D1=138},{D2=157},{F=125x1/4\"},{L=217.0},{POIDS=4.530},{PPATH=61422/61422_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 261422-25
261422-25
Inox 304
25
1''
51
79
40x1/6"
182.5
1.010
Béné Inox 261422-38
261422-38
Inox 304
38
1''1/2
74
85
60x1/6"
195.0
1.330
Béné Inox 261422-51
261422-51
Inox 304
51
2''
84
105
70x1/6"
200.0
1.520
Béné Inox 261422-63
261422-63
Inox 304
63
2''1/2
100
112
85x1/6"
204.0
2.190
Béné Inox 261422-76
261422-76
Inox 304
76
3''
114
125
98x1/6"
208.0
2.700
Béné Inox 261422-104
261422-104
Inox 304
104
4''
138
157
125x1/4"
217.0
4.530
Béné Inox 661422-25
661422-25
Inox 316 L
25
1''
51
79
40x1/6"
182.5
1.010
Béné Inox 661422-38
661422-38
Inox 316 L
38
1''1/2
74
85
60x1/6"
195.0
1.330
Béné Inox 661422-51
661422-51
Inox 316 L
51
2''
84
105
70x1/6"
200.0
1.520
Béné Inox 661422-63
661422-63
Inox 316 L
63
2''1/2
100
112
85x1/6"
204.0
2.190
Béné Inox 661422-76
661422-76
Inox 316 L
76
3''
114
125
98x1/6"
208.0
2.700
Béné Inox 661422-104
661422-104
Inox 316 L
104
4''
138
157
125x1/4"
217.0
4.530
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D