目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61419 - Screen part for 90° filter- Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61419.prj},{NB=bene_inox_261419-104},{REF=261419-104},{MAT=Inox 304},{DN=DN100 et DN104},{D1=110},{D2=123},{D3=153},{L=397},{L1=10.000},{F=160x1/4\"},{L2=20.000},{PT=5.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Pour filtre DN
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
Béné Inox 261419-2551
261419-2551
Inox 304
du DN25 au DN51
51
58,5
86
276
Béné Inox 261419-6380
261419-6380
Inox 304
du DN63 au DN80
83
95
120
313
Béné Inox 261419-104
261419-104
Inox 304
DN100 et DN104
110
123
153
397
Béné Inox 661419-2551
661419-2551
Inox 316 L
du DN25 au DN51
51
58,5
86
276
Béné Inox 661419-6380
661419-6380
Inox 316 L
du DN63 au DN80
83
95
120
313
Béné Inox 661419-104
661419-104
Inox 316 L
DN100 et DN104
110
123
153
397
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D