目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 61361 - Vanne à membrane manuelle, extrémités SMS
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
06 - Vannes à membrane SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/06_vannes_a_menbranes_sms_pou_application_steriles/61361.prj},{NB=bene_inox_661361-38},{REF=661361-38},{MAT=Inox 316L},{DN=38},{DNP=1\"1/2},{D1=38.0},{D2=35.6},{D3=110},{L1=159},{L2=124},{POIDS=1.00},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 661361-25
661361-25
Inox 316L
25
1"
25.0
22.6
90
120
106
0.58
Béné Inox 661361-38
661361-38
Inox 316L
38
1"1/2
38.0
35.6
110
159
124
1.00
Béné Inox 661361-51
661361-51
Inox 316L
50
2"
51.0
48.6
128
190
134
3.95
Béné Inox 661361-63
661361-63
Inox 316L
65
2"1/2
63.5
60.3
200
250
264
13.20
Béné Inox 661361-76
661361-76
Inox 316L
80
3"
76.1
72.9
200
250
269
16.50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D