目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61332 - Pneumatic seat valve, 3 ways (T shape) - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
05 - Vannes à clapet SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/05_vannes_a_clapet_sms/61332.prj},{NB=bene_inox_661332-51_16},{REF=661332-51},{DN=51},{DNP=2\"},{D1=51.0},{D2=101.6},{L1=352},{L2=75},{L3=41.5},{POIDS=8.2},{VANNE=16},{V1=16.000},{V2=42.000},{PPATH=61332/61332_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 661332-25
661332-25
25
1"
25.0
76
243
50
38
3.5
Béné Inox 661332-38
661332-38
38
1"1/2
38.0
101.6
339
68.5
35
7.2
Béné Inox 661332-51
661332-51
51
2"
51.0
101.6
352
75
41.5
8.2
Béné Inox 661332-63
661332-63
63
2"1/2
63.5
101.6
364
81.5
48
9
Béné Inox 661332-76
661332-76
76
3"
76.1
101.6
377
87.5
54
9.8
Béné Inox 661332-104
661332-104
104
4"
104.0
159
469
130
81.5
31.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D