目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61623 - Butterfly valve male ends - Silicone gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61623.prj},{NB=bene_inox_361623-104_0},{REF=361623-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{F=125x1/4\"},{L=100},{POIDS=4.99},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61623/61623_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361623-25
361623-25
Inox 304L
25
1"
25
79
40x1/6"
68
0.88
Béné Inox 361623-38
361623-38
Inox 304L
38
1"1/2
38
92
60x1/6"
78
1.43
Béné Inox 361623-51
361623-51
Inox 304L
51
2"
51
105
70x1/6"
78
1.77
Béné Inox 361623-63
361623-63
Inox 304L
63
2"1/2
63.5
112
85x1/6"
78
2.06
Béné Inox 361623-76
361623-76
Inox 304L
76
3"
76.1
125
98x1/6"
78
2.61
Béné Inox 361623-104
361623-104
Inox 304L
104
4"
104
162
125x1/4"
100
4.99
Béné Inox 661623-25
661623-25
Inox 316L
25
1"
25
79
40x1/6"
68
0.88
Béné Inox 661623-38
661623-38
Inox 316L
38
1"1/2
38
92
60x1/6"
78
1.43
Béné Inox 661623-51
661623-51
Inox 316L
51
2"
51
105
70x1/6"
78
1.77
Béné Inox 661623-63
661623-63
Inox 316L
63
2"1/2
63.5
112
85x1/6"
78
2.06
Béné Inox 661623-76
661623-76
Inox 316L
76
3"
76.1
125
98x1/6"
78
2.61
Béné Inox 661623-104
661623-104
Inox 316L
104
4"
104
162
125x1/4"
100
4.99
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D