目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61312 - Butterfly valve plain end / male part - EPDM gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61312.prj},{NB=bene_inox_361312-104_0},{REF=361312-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{F=125x1/4\"},{L=82},{POIDS=4.42},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61312/61312_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361312-25
361312-25
Inox 304L
25
1"
25
79
40x1/6"
56
0.78
Béné Inox 361312-38
361312-38
Inox 304L
38
1"1/2
38
92
60x1/6"
61
1.15
Béné Inox 361312-51
361312-51
Inox 304L
51
2"
51
105
70x1/6"
61
1.44
Béné Inox 361312-63
361312-63
Inox 304L
63
2"1/2
63.5
112
85x1/6"
61
1.60
Béné Inox 361312-76
361312-76
Inox 304L
76
3"
76.1
125
98x1/6"
61
2.04
Béné Inox 361312-104
361312-104
Inox 304L
104
4"
104
162
125x1/4"
82
4.42
Béné Inox 661312-25
661312-25
Inox 316L
25
1"
25
79
40x1/6"
56
0.78
Béné Inox 661312-38
661312-38
Inox 316L
38
1"1/2
38
92
60x1/6"
61
1.15
Béné Inox 661312-51
661312-51
Inox 316L
51
2"
51
105
70x1/6"
61
1.44
Béné Inox 661312-63
661312-63
Inox 316L
63
2"1/2
63.5
112
85x1/6"
61
1.60
Béné Inox 661312-76
661312-76
Inox 316L
76
3"
76.1
125
98x1/6"
61
2.04
Béné Inox 661312-104
661312-104
Inox 316L
104
4"
104
162
125x1/4"
82
4.42
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D