目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61225 - Concentric reducer with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61225.prj},{NB=bene_inox_661225-6338},{REF=661225-6338},{MAT=Inox 316 L},{DN=63-38},{DNP=2\"1/2-1\"1/2},{D1=63.5},{D2=38.0},{E=1.50},{L=117},{POIDS=0.245},{I=40},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 661225-3825
661225-3825
Inox 316 L
38-25
1"1/2-1"
38.0
25.0
1.20
99
0.115
Béné Inox 661225-5138
661225-5138
Inox 316 L
51-38
2"-1"1/2
51.0
38.0
1.20
99
0.160
Béné Inox 661225-5125
661225-5125
Inox 316 L
51-25
2"-1"
51.0
25.0
1.20
117
0.180
Béné Inox 661225-6351
661225-6351
Inox 316 L
63-51
2"1/2-2"
63.5
51.0
1.50
99
0.200
Béné Inox 661225-6338
661225-6338
Inox 316 L
63-38
2"1/2-1"1/2
63.5
38.0
1.50
117
0.245
Béné Inox 661225-7663
661225-7663
Inox 316 L
76-63
3"-2"1/2
76.1
63.5
1.60
99
0.255
Béné Inox 661225-7651
661225-7651
Inox 316 L
76-51
3"-2"
76.1
51.0
1.60
117
0.275
Béné Inox 661225-7638
661225-7638
Inox 316 L
76-38
3"-1"1/2
76.1
38.0
1.60
134
0.315
Béné Inox 661225-10476
661225-10476
Inox 316 L
104-76
4"-3"
104.0
76.1
2.00
1220
0.610
Béné Inox 661225-10463
661225-10463
Inox 316 L
104-63
4"-2"1/2
104.0
63.5
2.00
140
0.650
Béné Inox 661225-10451
661225-10451
Inox 316 L
104-51
4"-2"
104.0
51.0
2.00
151
0.720
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D