目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61223 - Tee with 3 male ends - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61223.prj},{NB=bene_inox_261223-104},{REF=261223-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D=100},{F=125x1/4\"},{L=180},{POIDS=3.770},{VERS=6.000},{VERS1=6.000},{PPATH=61223/61223_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261223-25
261223-25
Inox 304
25
1"
22,5
40x1/6"
74
0.280
Béné Inox 261223-38
261223-38
Inox 304
38
1"1/2
35,5
60x1/6"
93
0.755
Béné Inox 261223-51
261223-51
Inox 304
51
2"
48,5
70x1/6"
105
0.885
Béné Inox 261223-63
261223-63
Inox 304
63
2"1/2
60,5
85x1/6"
132
1.685
Béné Inox 261223-76
261223-76
Inox 304
76
3"
72,9
98x1/6"
137
2.340
Béné Inox 261223-104
261223-104
Inox 304
104
4"
100
125x1/4"
180
3.770
Béné Inox 661223-25
661223-25
Inox 316 L
25
1"
22,5
40x1/6"
74
0.280
Béné Inox 661223-38
661223-38
Inox 316 L
38
1"1/2
35,5
60x1/6"
93
0.755
Béné Inox 661223-51
661223-51
Inox 316 L
51
2"
48,5
70x1/6"
105
0.885
Béné Inox 661223-63
661223-63
Inox 316 L
63
2"1/2
60,5
85x1/6"
132
1.685
Béné Inox 661223-76
661223-76
Inox 316 L
76
3"
72,9
98x1/6"
137
2.340
Béné Inox 661223-104
661223-104
Inox 316 L
104
4"
100
125x1/4"
180
3.770
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D