目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61221 - Extruded tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61221.prj},{NB=bene_inox_261221-104},{REF=261221-104},{MAT=Inox 304},{DN=104.000},{DNP=4\"},{D=104.0},{E=2.00},{L1=150},{L2=58.0},{POIDS=1.410},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 261221-25
261221-25
Inox 304
25.000
1"
25.0
1.20
55
14.0
0.095
Béné Inox 261221-38
261221-38
Inox 304
38.000
1"1/2
38.0
1.20
70
21.0
0.155
Béné Inox 261221-51
261221-51
Inox 304
51.000
2"
51.0
1.20
82
28.5
0.240
Béné Inox 261221-63
261221-63
Inox 304
63.000
2"1/2
63.5
1.50
105
35.5
0.455
Béné Inox 261221-76
261221-76
Inox 304
76.000
3"
76.1
1.60
110
42.0
0.780
Béné Inox 261221-104
261221-104
Inox 304
104.000
4"
104.0
2.00
150
58.0
1.410
Béné Inox 661221-25
661221-25
Inox 316 L
25.000
1"
25.0
1.20
55
14.0
0.095
Béné Inox 661221-38
661221-38
Inox 316 L
38.000
1"1/2
38.0
1.20
70
21.0
0.155
Béné Inox 661221-51
661221-51
Inox 316 L
51.000
2"
51.0
1.20
82
28.5
0.240
Béné Inox 661221-63
661221-63
Inox 316 L
63.000
2"1/2
63.5
1.50
105
35.5
0.455
Béné Inox 661221-76
661221-76
Inox 316 L
76.000
3"
76.1
1.60
110
42.0
0.780
Béné Inox 661221-104
661221-104
Inox 316 L
104.000
4"
104.0
2.00
150
58.0
1.410
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D