目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61213 - 90° bend with straight ends, radius 3D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61213.prj},{NB=bene_inox_261213-104},{REF=261213-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D=104.0},{E=2.00},{L=235},{R=200},{POIDS=1.750},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
E
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 261213-25
261213-25
Inox 304
25
1"
25.0
1.20
115
75
0.125
Béné Inox 261213-38
261213-38
Inox 304
38
1"1/2
38.0
1.20
138
82
0.260
Béné Inox 261213-51
261213-51
Inox 304
51
2"
51.0
1.20
180
150
0.420
Béné Inox 261213-63
261213-63
Inox 304
63
2"1/2
63.5
1.50
230
180
0.690
Béné Inox 261213-76
261213-76
Inox 304
76
3"
76.1
1.60
250
215
1.260
Béné Inox 261213-104
261213-104
Inox 304
104
4"
104.0
2.00
235
200
1.750
Béné Inox 661213-25
661213-25
Inox 316 L
25
1"
25.0
1.20
115
75
0.125
Béné Inox 661213-38
661213-38
Inox 316 L
38
1"1/2
38.0
1.20
138
82
0.260
Béné Inox 661213-51
661213-51
Inox 316 L
51
2"
51.0
1.20
180
150
0.420
Béné Inox 661213-63
661213-63
Inox 316 L
63
2"1/2
63.5
1.50
230
180
0.690
Béné Inox 661213-76
661213-76
Inox 316 L
76
3"
76.1
1.60
250
215
1.260
Béné Inox 661213-104
661213-104
Inox 316 L
104
4"
104.0
2.00
235
200
1.750
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D