目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61387 - Gasket for union (L section) - PTFE
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61387.prj},{NB=bene_inox_961387-51},{REF=961387-51},{MAT=PTFE},{DN=51},{DNP=2\"},{D1=61.0},{D2=51.0},{D3=48.5},{INFOS=INFOTEXTE},{VERS=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
D3
[mm]
Béné Inox 961387-25
961387-25
PTFE
25
1"
32.0
25.0
22.5
Béné Inox 961387-38
961387-38
PTFE
38
1"1/2
48.0
38.0
35.5
Béné Inox 961387-51
961387-51
PTFE
51
2"
61.0
51.0
48.5
Béné Inox 961387-63
961387-63
PTFE
63
2"1/2
73.5
63.5
60.5
Béné Inox 961387-76
961387-76
PTFE
76
3"
86.0
76.0
72.9
Béné Inox 961387-104
961387-104
PTFE
104
4"
116.0
104.0
100.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D