目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61137 - Welding reducing liner - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61137.prj},{NB=bene_inox_661137-6351},{REF=661137-6351},{DN=63/51},{DNP=2\"1/2 - 2\"},{D1=51},{D2=48.5},{D3=80},{L=17},{POIDS=0.210},{D11=80.000},{D22=73.700},{D33=60.500},{D4=48.500},{D5=51.000},{L1=17.000},{L2=9.000},{L3=4.000},{A1=40.000},{R1=4.000},{R2=5.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
Béné Inox 661137-3825
661137-3825
38/25
1"1/2 - 1"
25
22.5
55
16
Béné Inox 661137-5138
661137-5138
51/38
2" - 1"1/2
38
35.5
65
17
Béné Inox 661137-5125
661137-5125
51/25
2" - 1"
25
22.5
65
17
Béné Inox 661137-6351
661137-6351
63/51
2"1/2 - 2"
51
48.5
80
17
Béné Inox 661137-6338
661137-6338
63/38
2"1/2 - 1"1/2
38
35.5
80
17
Béné Inox 661137-7663
661137-7663
76/63
3" - 2"1/2
63.5
60.5
93
19
Béné Inox 661137-7651
661137-7651
76/51
3" - 2"
51
48.5
93
19
Béné Inox 661137-7638
661137-7638
76/38
3" - 1"1/2
38
35.5
93
19
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D