目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61134 - Expanding liner - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61134.prj},{NB=bene_inox_261134-51},{REF=261134-51},{MAT=Inox 304},{DN=51},{DNP=2\"},{D1=65.0},{D2=51.2},{L=20},{POIDS=0},{B=60.000},{E=4.000},{A1=4.000},{B1=4.000},{C1=4.000},{VERS=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261134-25
261134-25
Inox 304
25
1"
35.5
25.2
17
0
Béné Inox 261134-38
261134-38
Inox 304
38
1"1/2
55.0
38.2
20
0
Béné Inox 261134-51
261134-51
Inox 304
51
2"
65.0
51.2
20
0
Béné Inox 261134-63
261134-63
Inox 304
63
2"1/2
80.0
63.7
25
0
Béné Inox 261134-76
261134-76
Inox 304
76
3"
93.0
76.3
30
0
Béné Inox 261134-104
261134-104
Inox 304
104
4"
118.0
104.2
35
0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D