目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57345 - Gasket for metric flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57345.prj},{NB=bene_inox_957345-70},{REF=957345-70},{MAT=FKM},{DN=65},{PN=PN10-40},{D1=127},{D2=71},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957345-19
957345-19
FKM
15
PN10-40
51
20
2
Béné Inox 957345-23
957345-23
FKM
20
PN10-40
61
24
2
Béné Inox 957345-29
957345-29
FKM
25
PN10-40
71
30
2
Béné Inox 957345-35
957345-35
FKM
32
PN10-40
82
36
2
Béné Inox 957345-41
957345-41
FKM
40
PN10-40
92
42
2
Béné Inox 957345-53
957345-53
FKM
50
PN10-40
107
54
2
Béné Inox 957345-70
957345-70
FKM
65
PN10-40
127
71
2
Béné Inox 957345-85
957345-85
FKM
80
PN10-40
142
86
2
Béné Inox 957345-104
957345-104
FKM
100
PN10-16
162
105
2
Béné Inox 957345-129
957345-129
FKM
125
PN10-16
192
130
2
Béné Inox 957345-154
957345-154
FKM
150
PN10-16
218
155
2
Béné Inox 957345-204
957345-204
FKM
200
PN10-16
273
205
2
Béné Inox 957345-254
957345-254
FKM
250
PN10
328
255
2
Béné Inox 957345-304
957345-304
FKM
300
PN10
378
305
2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D