目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5741 - Tampon plein type 05B - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5741.prj},{NB=bene_inox_357412-200_PN10},{REF=357412-200},{MAT=Inox 1.4307},{DN=200},{PN=PN10},{D1=340},{D2=295},{NBXD3=8x22},{D4=268},{L1=24},{L2=3},{POIDS=18,50},{N=8},{O=22.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 357412-10
357412-10
Inox 1.4307
10
PN10/40
90
60
4x14
40
16
2
0,44
Béné Inox 357412-15
357412-15
Inox 1.4307
15
PN10/40
95
65
4x14
45
16
2
0,66
Béné Inox 357412-20
357412-20
Inox 1.4307
20
PN10/40
105
75
4x14
58
18
2
0,82
Béné Inox 357412-25
357412-25
Inox 1.4307
25
PN10/40
115
85
4x14
68
18
2
1,18
Béné Inox 357412-32
357412-32
Inox 1.4307
32
PN10/40
140
100
4x18
78
18
2
1,39
Béné Inox 357412-40
357412-40
Inox 1.4307
40
PN10/40
150
110
4x18
88
18
3
1,62
Béné Inox 357412-50
357412-50
Inox 1.4307
50
PN10/16
165
125
4x18
102
18
3
2,14
Béné Inox 357412-65
357412-65
Inox 1.4307
65
PN10/16
185
145
8x18
122
18
3
3,43
Béné Inox 357412-80
357412-80
Inox 1.4307
80
PN10/16
200
160
8x18
138
20
3
4,22
Béné Inox 357412-100
357412-100
Inox 1.4307
100
PN10/16
220
180
8x18
158
20
3
6,10
Béné Inox 357412-125
357412-125
Inox 1.4307
125
PN10/16
250
210
8x18
188
22
3
7,51
Béné Inox 357412-150
357412-150
Inox 1.4307
150
PN10/16
285
240
8x22
212
22
3
12,30
Béné Inox 357412-200
357412-200
Inox 1.4307
200
PN10
340
295
8x22
268
24
3
18,50
Béné Inox 657412-10
657412-10
Inox 1.4404
10
PN10/40
90
60
4x14
40
16
2
0,44
Béné Inox 657412-15
657412-15
Inox 1.4404
15
PN10/40
95
65
4x14
45
16
2
0,66
Béné Inox 657412-20
657412-20
Inox 1.4404
20
PN10/40
105
75
4x14
58
18
2
0,82
Béné Inox 657412-25
657412-25
Inox 1.4404
25
PN10/40
115
85
4x14
68
18
2
1,18
Béné Inox 657412-32
657412-32
Inox 1.4404
32
PN10/40
140
100
4x18
78
18
2
1,39
Béné Inox 657412-40
657412-40
Inox 1.4404
40
PN10/40
150
110
4x18
88
18
3
1,62
Béné Inox 657412-50
657412-50
Inox 1.4404
50
PN10/16
165
125
4x18
102
18
3
2,14
Béné Inox 657412-65
657412-65
Inox 1.4404
65
PN10/16
185
145
8x18
122
18
3
3,43
Béné Inox 657412-80
657412-80
Inox 1.4404
80
PN10/16
200
160
8x18
138
20
3
4,22
Béné Inox 657412-100
657412-100
Inox 1.4404
100
PN10/16
220
180
8x18
158
20
3
6,10
Béné Inox 657412-125
657412-125
Inox 1.4404
125
PN10/16
250
210
8x18
188
22
3
7,51
Béné Inox 657412-150
657412-150
Inox 1.4404
150
PN10/16
285
240
8x22
212
22
3
12,30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D