目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5716 - BSP threaded flange - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5716.prj},{NB=bene_inox_357162-150},{REF=357162-150},{MAT=Inox 1.4307},{DN=150},{PN=PN16},{D1=285},{D2=240},{NBXD3=8x22},{F=6\"},{L=22},{POIDS=7.10},{N=8},{O=22.000},{DN1=163.830},{DN2=160.870},{PAS=2.309},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
F
[pouces]
L
[mm]
POIDS
[kg]
Béné Inox 357162-15
357162-15
Inox 1.4307
15
PN16
95
65
4x14
1/2"
16
0.67
Béné Inox 357162-20
357162-20
Inox 1.4307
20
PN16
105
75
4x14
3/4"
18
0.95
Béné Inox 357162-25
357162-25
Inox 1.4307
25
PN16
115
85
4x14
1"
18
1.10
Béné Inox 357162-32
357162-32
Inox 1.4307
32
PN16
140
100
4x18
1"1/4
18
1.62
Béné Inox 357162-40
357162-40
Inox 1.4307
40
PN16
150
110
4x18
1"1/2
18
1.85
Béné Inox 357162-50
357162-50
Inox 1.4307
50
PN16
165
125
4x18
2"
18
2.45
Béné Inox 357162-65
357162-65
Inox 1.4307
65
PN16
185
145
4x18
2"1/2
18
3.00
Béné Inox 357162-80
357162-80
Inox 1.4307
80
PN16
200
160
8x18
3"
20
3.95
Béné Inox 357162-100
357162-100
Inox 1.4307
100
PN16
220
180
8x18
4"
20
4.40
Béné Inox 357162-125
357162-125
Inox 1.4307
125
PN16
250
210
8x18
5"
22
5.90
Béné Inox 357162-150
357162-150
Inox 1.4307
150
PN16
285
240
8x22
6"
22
7.10
Béné Inox 657162-15
657162-15
Inox 1.4404
15
PN16
95
65
4x14
1/2"
16
0.67
Béné Inox 657162-20
657162-20
Inox 1.4404
20
PN16
105
75
4x14
3/4"
18
0.95
Béné Inox 657162-25
657162-25
Inox 1.4404
25
PN16
115
85
4x14
1"
18
1.10
Béné Inox 657162-32
657162-32
Inox 1.4404
32
PN16
140
100
4x18
1"1/4
18
1.62
Béné Inox 657162-40
657162-40
Inox 1.4404
40
PN16
150
110
4x18
1"1/2
18
1.85
Béné Inox 657162-50
657162-50
Inox 1.4404
50
PN16
165
125
4x18
2"
18
2.45
Béné Inox 657162-65
657162-65
Inox 1.4404
65
PN16
185
145
4x18
2"1/2
18
3.00
Béné Inox 657162-80
657162-80
Inox 1.4404
80
PN16
200
160
8x18
3"
20
3.95
Béné Inox 657162-100
657162-100
Inox 1.4404
100
PN16
220
180
8x18
4"
20
4.40
Béné Inox 657162-125
657162-125
Inox 1.4404
125
PN16
250
210
8x18
5"
22
5.90
Béné Inox 657162-150
657162-150
Inox 1.4404
150
PN16
285
240
8x22
6"
22
7.10
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D