目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5719 - Blind flange aluminium AS 13
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
02 - Brides aluminium
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/02_brides_tournante_aluminium/5719.prj},{NB=bene_inox_757192-100},{REF=757192-100},{MAT=Aluminium},{DN=100},{PN=PN10},{D1=220},{D2=180},{NBXD3=8x18},{L=18},{POIDS=1,85},{N=8},{O=18.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 757192-15
757192-15
Aluminium
15
PN10
95
65
4x14
12
0,23
Béné Inox 757192-20
757192-20
Aluminium
20
PN10
105
75
4x14
12
0,28
Béné Inox 757192-25
757192-25
Aluminium
25
PN10
115
85
4x14
12
0,34
Béné Inox 757192-32
757192-32
Aluminium
32
PN10
140
100
4x18
16
0,67
Béné Inox 757192-40
757192-40
Aluminium
40
PN10
150
110
4x18
16
0,76
Béné Inox 757192-50
757192-50
Aluminium
50
PN10
165
125
4x18
16
0,92
Béné Inox 757192-65
757192-65
Aluminium
65
PN10
185
145
4x18
16
1,16
Béné Inox 757192-80
757192-80
Aluminium
80
PN10
200
160
8x18
18
1,53
Béné Inox 757192-100
757192-100
Aluminium
100
PN10
220
180
8x18
18
1,85
Béné Inox 757192-125
757192-125
Aluminium
125
PN10
250
210
8x18
18
2,39
Béné Inox 757192-150
757192-150
Aluminium
150
PN10
285
240
8x22
18
3,1
Béné Inox 757192-200
757192-200
Aluminium
200
PN10
340
295
8x22
20
4,9
Béné Inox 757192-250
757192-250
Aluminium
250
PN10
395
350
12x22
22
7,28
Béné Inox 757192-300
757192-300
Aluminium
300
PN10
445
400
12x22
22
9,24
Béné Inox 757192-350
757192-350
Aluminium
350
PN10
505
460
16x22
22
11,9
Béné Inox 757192-400
757192-400
Aluminium
400
PN10
565
515
16x25
25
16,92
Béné Inox 757192-450
757192-450
Aluminium
450
PN10
615
565
20x25
25
20,05
Béné Inox 757192-500
757192-500
Aluminium
500
PN10
670
620
20x25
28
26,65
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D