目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5272 - Female hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
03 - Raccords pour tuyaux souples
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/03_raccords_pour_tuyaux_souples/5272.prj},{NB=bene_inox_452724-15},{REF=452724-15},{MAT=Inox 316},{DES=1/2\" F x 13 mm, collerette 20 mm},{D1=13},{D2=9.5},{F=1/2\"},{L1=56},{L2=32.5},{L3=15},{S=24},{POIDS=0.06},{X=1},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DES
Designation
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
pouces
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
Weight
[kg]
Béné Inox 452724-15
452724-15
Inox 316
1/2" F x 13 mm, flange 20...
13
9.5
1/2"
56
32.5
15
24
0.06
Béné Inox 452725-20
452725-20
Inox 316
3/4" F x 13 mm, flange 20...
14
11
3/4"
57
32.5
16
30
0.06
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D