目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5297 - Gasket for BSPP thread - External mounting
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5297.prj},{NB=bene_inox_952972-25},{REF=952972-25},{MATIERE=FKM},{DN=25},{DNP=1\"},{D1=30},{D2=25.0},{E=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
DN
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 952971-8
952971-8
EPDM
8
1/4"
11
8.0
1.5
Béné Inox 952971-10
952971-10
EPDM
10
3/8"
14
10.0
1.5
Béné Inox 952971-15
952971-15
EPDM
15
1/2"
18
15.0
2.0
Béné Inox 952971-20
952971-20
EPDM
20
3/4"
24
20.0
2.0
Béné Inox 952971-25
952971-25
EPDM
25
1"
30
25.0
2.0
Béné Inox 952971-32
952971-32
EPDM
32
1" 1/4
38
32.0
2.0
Béné Inox 952971-40
952971-40
EPDM
40
1" 1/2
44
38.0
2.0
Béné Inox 952971-50
952971-50
EPDM
50
2"
56
50.0
2.0
Béné Inox 952971-65
952971-65
EPDM
65
2" 1/2
72
65.0
3.0
Béné Inox 952971-80
952971-80
EPDM
80
3"
84
77.5
3.0
Béné Inox 952972-8
952972-8
FKM
8
1/4"
11
8.0
1.5
Béné Inox 952972-10
952972-10
FKM
10
3/8"
14
10.0
1.5
Béné Inox 952972-15
952972-15
FKM
15
1/2"
18
15.0
2.0
Béné Inox 952972-20
952972-20
FKM
20
3/4"
24
20.0
2.0
Béné Inox 952972-25
952972-25
FKM
25
1"
30
25.0
2.0
Béné Inox 952972-32
952972-32
FKM
32
1" 1/4
38
32.0
2.0
Béné Inox 952972-40
952972-40
FKM
40
1" 1/2
44
38.0
2.0
Béné Inox 952972-50
952972-50
FKM
50
2"
56
50.0
2.0
Béné Inox 952972-65
952972-65
FKM
65
2" 1/2
72
65.0
3.0
Béné Inox 952972-80
952972-80
FKM
80
3"
84
77.5
3.0
Béné Inox 952973-8
952973-8
PTFE
8
1/4"
11
8.0
1.5
Béné Inox 952973-10
952973-10
PTFE
10
3/8"
14
10.0
1.5
Béné Inox 952973-15
952973-15
PTFE
15
1/2"
18
15.0
2.0
Béné Inox 952973-20
952973-20
PTFE
20
3/4"
24
20.0
2.0
Béné Inox 952973-25
952973-25
PTFE
25
1"
30
25.0
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D