目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5249 - Threaded cross (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5249.prj},{NB=bene_inox_452494-40},{REF=452494-40},{FORM=Gaz},{MAT=Inox 316},{DN=40},{D=56},{F=1\"1/2},{L=48.5},{POIDS=0.90},{NPTC=0.000},{L1=57.000},{DGAZ=47.803},{DXGAZ=44.845},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[Pouces]
L
[mm]
POIDS
[kg]
Béné Inox 452494-6
452494-6
Gaz
Inox 316
6
15
1/8"
17.5
0.04
Béné Inox 452494-8
452494-8
Gaz
Inox 316
8
19
1/4"
19.5
0.08
Béné Inox 452494-10
452494-10
Gaz
Inox 316
10
22
3/8"
23.5
0.12
Béné Inox 452494-15
452494-15
Gaz
Inox 316
15
27
1/2"
27.5
0.14
Béné Inox 452494-20
452494-20
Gaz
Inox 316
20
33
3/4"
32.5
0.25
Béné Inox 452494-25
452494-25
Gaz
Inox 316
25
40
1"
38.5
0.43
Béné Inox 452494-32
452494-32
Gaz
Inox 316
32
49
1"1/4
45.5
0.82
Béné Inox 452494-40
452494-40
Gaz
Inox 316
40
56
1"1/2
48.5
0.90
Béné Inox 452494-50
452494-50
Gaz
Inox 316
50
69
2"
57.5
1.30
Béné Inox 452494-65
452494-65
Gaz
Inox 316
65
86
2"1/2
69.5
1.79
Béné Inox 452494-80
452494-80
Gaz
Inox 316
80
99
3"
78.5
2.10
Béné Inox 452494-100
452494-100
Gaz
Inox 316
100
125
4"
96.5
3.50
Béné Inox 452495-8
452495-8
NPT
Inox 316
8
19
1/4"
17.5
0.08
Béné Inox 452495-10
452495-10
NPT
Inox 316
10
22
3/8"
19.5
0.12
Béné Inox 452495-15
452495-15
NPT
Inox 316
15
27
1/2"
23.5
0.14
Béné Inox 452495-20
452495-20
NPT
Inox 316
20
33
3/4"
27.5
0.25
Béné Inox 452495-25
452495-25
NPT
Inox 316
25
40
1"
32.5
0.43
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D