目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232063 - Handle to weld - Stainless steel 304
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Locks and handles
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/fermeture_poignee/232063.prj},{NB=bene_inox_232063-160X10},{REF=232063-160X10},{A=160},{D=10},{B=43},{R=12},{MAT=Inox},{WEIGHT=0.138},{NORMNR=GN 425.3},{AUSWAHL=100,125,160},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
A
[mm]
D
[mm]
B
[mm]
R
[mm]
Béné Inox 232063-125X10
232063-125X10
125
10
43
12
Béné Inox 232063-160X10
232063-160X10
160
10
43
12
Béné Inox 232063-125X12
232063-125X12
125
12
51
14
Béné Inox 232063-160X12
232063-160X12
160
12
51
14
Béné Inox 232063-200X12
232063-200X12
200
12
51
14
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D