目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 432042 - Charnière marine - Inox 316
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/432042.prj},{NB=bene_inox_432042-36X38},{REF=432042-36X38},{AXB=36 x 38},{C=2},{D=5},{S=6.7},{NBR=4},{A=36},{B=38},{PPATH=432042/432042_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
AXB
ⁿ/ₐ
C
[mm]
D
[mm]
S
[mm]
NBR
ⁿ/ₐ
Béné Inox 432042-36X38
432042-36X38
36 x 38
2
5
6.7
4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D