目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232865 - Hinge - Stainless steel
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/232865.prj},{NB=bene_inox_232865-30},{REF=232865-30},{L=30},{B=40},{H=1.0},{D1=4.5},{D2=8.0},{NBR=4},{PPATH=232865/232865_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
D1
[mm]
D2
[mm]
NBR
Nombre de trous
ⁿ/ₐ
Béné Inox 232865-30
232865-30
30
40
1.0
4.5
8.0
4
Béné Inox 232865-50
232865-50
50
60
1.0
5.5
9.0
6
Béné Inox 232865-60
232865-60
60
80
1.0
5.5
9.0
6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D