目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232864 - Hinge - Stainless steel
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/232864.prj},{NB=bene_inox_232864-70},{REF=232864-70},{L=75},{B=20},{H=1.5},{D1=4.5},{D2=8.0},{NBR=4},{PPATH=232864/232864_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
D1
[mm]
D2
[mm]
NBR
Nombre de trous
ⁿ/ₐ
Béné Inox 232864-70
232864-70
75
20
1.5
4.5
8.0
4
Béné Inox 232864-85
232864-85
85
30
1.5
5.0
8.5
6
Béné Inox 232864-100
232864-100
100
40
1.5
5.5
9.0
6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D