目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416519 - Machined cup washer - Stainless steel A4 - NF E 27-619
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416519.prj},{NB=bene_inox_416519-5},{REF=416519-5},{MAT=Acier inoxidable A4},{D=5},{D1=5.5},{D2=14},{C=10.0},{H=3.0},{F=0.25},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
H
Thickness
[mm]
Béné Inox 416519-3
416519-3
Acier inoxidable A4
3
3.5
9
2.0
Béné Inox 416519-4
416519-4
Acier inoxidable A4
4
4.5
11
2.5
Béné Inox 416519-5
416519-5
Acier inoxidable A4
5
5.5
14
3.0
Béné Inox 416519-6
416519-6
Acier inoxidable A4
6
7.0
16
3.5
Béné Inox 416519-8
416519-8
Acier inoxidable A4
8
9.0
22
4.5
Béné Inox 416519-10
416519-10
Acier inoxidable A4
10
11.0
28
5.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D