目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216509 - Machined flat washer - Stainless steel A1 - DIN 125B - ISO 7090
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a1/216509.prj},{NB=bene_inox_216509-6},{REF=216509-6},{MAT=Acier inoxydable A1},{D=6},{D1=6.4},{D2=12.5},{S=1.6},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Béné Inox 216509-3
216509-3
Acier inoxydable A1
3
3.2
7.0
0.5
Béné Inox 216509-4
216509-4
Acier inoxydable A1
4
4.3
9.0
0.8
Béné Inox 216509-5
216509-5
Acier inoxydable A1
5
5.3
10.0
1.0
Béné Inox 216509-6
216509-6
Acier inoxydable A1
6
6.4
12.5
1.6
Béné Inox 216509-8
216509-8
Acier inoxydable A1
8
8.4
16.0
1.6
Béné Inox 216509-10
216509-10
Acier inoxydable A1
10
10.5
20.0
2.0
Béné Inox 216509-12
216509-12
Acier inoxydable A1
12
13.0
24.0
2.5
Béné Inox 216509-14
216509-14
Acier inoxydable A1
14
15.0
28.0
2.5
Béné Inox 216509-16
216509-16
Acier inoxydable A1
16
17.0
30.0
3.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D