目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410218 - Wing screws american form - Stainless steel A4 - DIN 316 - DIN 7985
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410218.prj},{NB=bene_inox_410218-6X25},{REF=410218-6X25},{MAT=Inox A4},{D=M 6},{DXL=6X25},{D1=11.0},{E=33},{H=17},{M=8},{L=25},{IDNR=},{S=8.400},{G=2.500},{D11=4.773},{E1=35.000},{DX=6},{C=9.945},{C1=11.077},{C2=9.010},{DE=17.500},{H1=7.548},{W=212.374},{R=0.477},{R1=25.550},{R2=39.669},{B=3.500},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
DXL
[mm]
D1
[mm]
E
[mm]
H
[mm]
M
[mm]
L
[mm]
Béné Inox 410218-4X10
410218-4X10
Inox A4
M 4
4X10
7.0
20
10
4
10
Béné Inox 410218-4X12
410218-4X12
Inox A4
M 4
4X12
7.0
20
10
4
12
Béné Inox 410218-4X16
410218-4X16
Inox A4
M 4
4X16
7.0
20
10
4
16
Béné Inox 410218-4X20
410218-4X20
Inox A4
M 4
4X20
7.0
20
10
4
20
Béné Inox 410218-4X25
410218-4X25
Inox A4
M 4
4X25
7.0
20
10
4
25
Béné Inox 410218-4X30
410218-4X30
Inox A4
M 4
4X30
7.0
20
10
4
30
Béné Inox 410218-5X10
410218-5X10
Inox A4
M 5
5X10
9.0
26
13
6
10
Béné Inox 410218-5X12
410218-5X12
Inox A4
M 5
5X12
9.0
26
13
6
12
Béné Inox 410218-5X16
410218-5X16
Inox A4
M 5
5X16
9.0
26
13
6
16
Béné Inox 410218-5X20
410218-5X20
Inox A4
M 5
5X20
9.0
26
13
6
20
Béné Inox 410218-5X25
410218-5X25
Inox A4
M 5
5X25
9.0
26
13
6
25
Béné Inox 410218-5X30
410218-5X30
Inox A4
M 5
5X30
9.0
26
13
6
30
Béné Inox 410218-5X35
410218-5X35
Inox A4
M 5
5X35
9.0
26
13
6
35
Béné Inox 410218-5X40
410218-5X40
Inox A4
M 5
5X40
9.0
26
13
6
40
Béné Inox 410218-5X50
410218-5X50
Inox A4
M 5
5X50
9.0
26
13
6
50
Béné Inox 410218-6X10
410218-6X10
Inox A4
M 6
6X10
11.0
33
17
8
10
Béné Inox 410218-6X12
410218-6X12
Inox A4
M 6
6X12
11.0
33
17
8
12
Béné Inox 410218-6X16
410218-6X16
Inox A4
M 6
6X16
11.0
33
17
8
16
Béné Inox 410218-6X20
410218-6X20
Inox A4
M 6
6X20
11.0
33
17
8
20
Béné Inox 410218-6X25
410218-6X25
Inox A4
M 6
6X25
11.0
33
17
8
25
Béné Inox 410218-6X30
410218-6X30
Inox A4
M 6
6X30
11.0
33
17
8
30
Béné Inox 410218-6X35
410218-6X35
Inox A4
M 6
6X35
11.0
33
17
8
35
Béné Inox 410218-6X40
410218-6X40
Inox A4
M 6
6X40
11.0
33
17
8
40
Béné Inox 410218-6X50
410218-6X50
Inox A4
M 6
6X50
11.0
33
17
8
50
Béné Inox 410218-8X16
410218-8X16
Inox A4
M 8
8X16
12.5
39
20
10
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D